CPB CANopen Technical Manual

3274h Generic SPI Mosi Data

Object description

Index 3274h
Object name Generic SPI Mosi Data
Object Code ARRAY
Data type UNSIGNED8
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2213-B1029645
Change history

Value description

Subindex 00h
Name Length Of SPI Message To Be Sent
Data type UNSIGNED8
Access read / write
PDO mapping no
Allowed values
Preset value 00h
Subindex 01h - 1Fh
Name Generic SPI Mosi Data Byte #1 - #31
Data type UNSIGNED8
Access read / write
PDO mapping no
Allowed values
Preset value 00h
▶   next

Contents