Slotless motors  –  Products

Slotless BLDC Motor DS16

DS16 – Brushless DC motor

Small BLDC motor for high-speed applications, such as drills, grinders or tattooing instruments. Available in three lengths.   Please note: The DS16 has no Hall sensors and can therefore be…
  • Size
  • Rated Power 3.7 W - 25 W
  • Rated Voltage 12 V - 24 V
  • Rated Speed 22000 rpm - 25000 rpm
DS28

DS28 – Brushless DC motor

Small high-speed brushless DC motor. Available in two lengths, in a version with Hall sensors and A shaft and in another version without Hall sensors and with B shaft. Via the configurator the basic…
  • Size
  • Rated Power 15.1 W - 29 W
  • Rated Voltage 24 V
  • Rated Speed 8000 rpm

Slotless motors  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales