CPB CANopen Technical Manual

3275h Generic SPI Miso Data

Object description

Index 3275h
Object name Generic SPI Miso Data
Object Code ARRAY
Data type UNSIGNED8
Savable no
Access read only
PDO mapping no
Allowed values
Preset value
Firmware version FIR-v2213-B1029645
Change history

Value description

Subindex 00h
Name Length Of Received SPI Message
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 00h
Subindex 01h - 1Fh
Name Generic SPI Miso Data Byte #1 - #31
Data type UNSIGNED8
Access read only
PDO mapping no
Allowed values
Preset value 00h
▶   next

Contents