GPLL52-15 – Economy planetary gearboxes

Availability
- 72 in Stock
Technical Data
-
Reduction Ratio 15.16
-
Max. Output Torque 9 Nm
-
Max. Backlash 180 ´(arc minutes)
-
Flange Length L1 6 mm
-
Service Life 1000
-
Operating Temperature -10 to +80 °C
-
Admissible Axial Shaft Load 100 N
-
Rated Output Torque 3 Nm
-
Efficiency 70 %
-
Length "L"
-
Weight 0.66 kg
-
For Motor Size NEMA 23, NEMA 24, NEMA 34
-
Max. Input Speed 9000 rpm
-
Admissible Radial Shaft Load 200 N
Dimensions

Downloads
Certificates
Order & Configure
Configure
To use this article in a configuration, please select a matching motor or linear driver first and start the configurator there.