GPLL52-4 –  Economy planetary gearboxes

Availability

  • 8 in Stock
  • More pieces preordered, potentially available on request
This article cannot be ordered alone, only as part of a configuration.

Technical Data

  • Reduction Ratio 4.33 
  • Max. Output Torque 3 Nm
  • Max. Backlash 180 ´(arc minutes)
  • Flange Length L1 6 mm
  • Service Life 1000 
  • Operating Temperature -10 to +80 °C
  • Admissible Axial Shaft Load 100 N
  • Rated Output Torque 1 Nm
  • Efficiency 80 %
  • Length "L"
  • Weight 0.475 kg
  • For Motor Size NEMA 23, NEMA 24, NEMA 34 
  • Max. Input Speed 9000 rpm
  • Admissible Radial Shaft Load 200 N

Dimensions

GPLL52

Order & Configure

Order information

€ 130,10

Volume Discount

  • 5 - 9 € 123,59
  • 10+ € 110,58

Availability

  • 8 in Stock
  • More pieces preordered, potentially available on request
This article cannot be ordered alone, only as part of a configuration.