ST5918D4208-A – Stepper motor – NEMA 23
Technical Data
-
NEMA 23
-
Current per Winding 4.2 A
-
Holding Torque Bipolar
-
Resistance per Winding 1 Ohm
-
Resolution 1.8 °/step
-
Weight 1.8 kg
-
Size
-
Holding Torque Unipolar
-
Rotor Inertia 650 gcm²
-
Inductance per Winding 2.6 mH
-
Length "A"
Dimensions

Torque Curves
|
||
---|---|---|
Downloads
Datasheets
Certificates
Accessories
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.