ST3518S0804-A – Stepper motor – NEMA 14
Technical Data
-
NEMA 14
-
Current per Winding 0.8 A
-
Rotor Inertia 10 gcm²
-
Inductance per Winding 2.3 mH
-
Length "A"
-
Size
-
Holding Torque
-
Resistance per Winding 4 Ohm
-
Resolution 1.8 °/step
-
Weight
Dimensions

Torque Curves
|
||
---|---|---|
Downloads
Certificates
Accessories
ZD-D28 | Damper | € 23,90 |
|
ZK-JST-VL-4 | Extension cable, 2m | € 18,60 |
|
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.