GPLE60 – Precision planetary gearboxes
Gearboxes for NEMA 23 (56 mm), NEMA 24 (60 mm) and NEMA 34 (86 mm) motors as well as brushless DC motors with 80 mm flange.
Please note:
- The GPLE60 gearboxes are available individually for mounting by the customer. The installation instructions can be found on the relevant product page under "Downloads".
- The spacer sleeve MK-DH-8-11 must also be ordered if this gearbox will be attached to motors with an 8 mm shaft.