Precision planetary gearboxes  –  Types

GPLE – Precision planetary gearboxes

GPLE – Precision planetary gearboxes

The low-play planetary gearboxes from Nanotec are developed to the state of the art in gearing technology and are very easy to mount.
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 1.5 Nm - 130 Nm
  • Efficiency 48 % - 98 %
  • Max. Backlash 7 ´(arc minutes) - 55 ´(arc minutes)
GPLEP – Precision planetary gearboxes

GPLEP – Precision planetary gearboxes

The GPLEP precision planetary gearboxes are equipped with reinforced output bearings and can withstand high radial and axial loads.
  • Reduction Ratio 5  - 25 
  • Rated Output Torque 5 Nm - 82 Nm
  • Efficiency 95 % - 97 %
  • Max. Backlash 7 ´(arc minutes) - 19 ´(arc minutes)
GPLEF – Flange gearboxes

GPLEF – Flange gearboxes

The GPLEF flange gearboxes are an economical alternative to cycloid or shaft gearboxes and offer up to 97% efficiency.
  • Reduction Ratio 5  - 25 
  • Rated Output Torque 15 Nm - 40 Nm
  • Efficiency 95 % - 97 %
  • Max. Backlash 10 ´(arc minutes) - 12 ´(arc minutes)

Precision planetary gearboxes  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}

{{ curve.panelTitle }}

Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}

{{ curve.panelTitle }}

Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.