GPLE – Precision planetary gearboxes  –  Products

GPLE60

GPLE60 – Precision planetary gearboxes

Gearboxes for NEMA 23 (56 mm), NEMA 24 (60 mm) and NEMA 34 (86 mm) motors as well as brushless DC motors with 80 mm flange. Available in many lengths and reductions.
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 15 Nm - 44 Nm
  • Efficiency 51 % - 98 %
  • Max. Backlash 10 ´(arc minutes) - 15 ´(arc minutes)
GPLE80

GPLE80 – Precision planetary gearboxes

Gearboxes in various lengths and reductions for NEMA 34 motors as well as brushless DC motors with 80 mm flange. Available in various lengths and reductions.
  • Reduction Ratio 3  - 512 
  • Rated Output Torque 38 Nm - 130 Nm
  • Efficiency 57 % - 98 %
  • Max. Backlash 7 ´(arc minutes) - 11 ´(arc minutes)

GPLE – Precision planetary gearboxes  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}

{{ curve.panelTitle }}

Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}

{{ curve.panelTitle }}

Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is happy to answer any questions you may have about our products.

Contact Sales
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.