PD4-E591L42-E-65-4 – Brushless DC servo motor with integrated controller (stepper motor) – NEMA 23

Under „Downloads“ you will find the technical manual that corresponds with the stock firmware. Please refer to the new technical manual (FIR-v2039) when using Plug & Drive Studio 2.
Availability
- This article will be manufactured on request.
Technical Data
-
Size
-
Interface Modbus TCP
-
Operating Voltage 12 VDC - 48 VDC
-
Peak Current (RMS) 4.2 A
-
Type of Digital Inputs 5/24 V switchable
-
Type of Analog Input 0-20 mA/0-10 V switchable
-
Type of Digital Output open-drain (max. 24 V/100 mA)
-
Encoder Type single-turn absolute
-
Length
-
NEMA 23
-
Holding Torque
-
Rated Current (RMS) 4.2 A
-
Number of Digital Inputs 6
-
Number of Analog Inputs 1
-
Digital Outputs 2
-
Encoder
-
Encoder Resolution 1024 CPR
-
Weight 1.3 kg
Torque Curves
|
||
---|---|---|
Downloads
Manuals
Software
Certificates
Knowledge Base
Accessories
Z-K4700/50 | Capacitor | € 4,10 |
|
ZK-M12-5-2M-1-B-S | Power straight, 2m | € 17,90 |
|
ZK-M12-12-2M-1-AFF | IO straight, 2m | € 32,40 |
|
ZK-M12-4-2M-1-D-RJ45 | Modbus TCP straight, 2m | € 21,60 |
|
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.