GPLEF64 – Flange gearboxes
-
Reduction Ratio 5 - 25
-
Rated Output Torque 15 Nm - 40 Nm
-
Efficiency 95 % - 97 %
-
Max. Backlash 10 ´(arc minutes) - 12 ´(arc minutes)
The GPLEF flange gearboxes are an economical alternative to cycloid or shaft gearboxes, and offer up to 97% efficiency. The output flange complies with EN ISO 9409, and enables direct mounting of swivel arms or rotary tables.