LS5918S2008-T10X6-75 –  External linear actuator – NEMA 23

Availability

  • 12 in Stock

Technical Data

  • Size
  • Force 500 N
  • Current per Winding 2 A
  • Thread Lead 6 mm
  • Resistance per Winding 1.5 Ohm
  • Length "A"
  • Weight 0.85 kg
  • NEMA 23 
  • Speed 130 mm/s
  • Thread Diameter
  • Resolution 30 µm/step
  • Max. Axial Play ±0.05 mm
  • Screw Length

Dimensions

LS5918

Force-Velocity Curve

 

Accessories

LSNUT-T10X6-F Threaded nut (PEEK) € 19,20

Order & Configure

Order information

€ 101,40

Volume Discount

  • 5 - 9 € 96,33
  • 10+ € 86,19

Availability

  • 12 in Stock

Configure

You can configure this article with others. Please click the configure button below to start.