L5918S2008-T10X6 –  Non-captive linear actuator – NEMA 23

Availability

  • 52 in Stock

Technical Data

  • Size
  • Force 500 N
  • Current per Winding 2 A
  • Thread Lead 6 mm
  • Resistance per Winding 1.5 Ohm
  • Socket Length "L"
  • Length "A"
  • NEMA 23 
  • Speed 130 mm/s
  • Thread Diameter
  • Resolution 30 µm/step
  • Inductance per Winding 2.6 mH
  • Max. Axial Play ±0.05 mm
  • Weight 0.65 kg

Dimensions

L5918

Force-Velocity Curve

 

Accessories

ZST10-6-200-1 Lead screw with trapezoidal thread € 24,30
ZST10-6-300-1 Lead screw with trapezoidal thread € 33,20
ZST10-6-1000 Lead screw with trapezoidal thread € 62,20
NANOLUBE-50G Bearing grease € 15,50

Order & Configure

Order information

€ 98,90

Volume Discount

  • 5 - 9 € 93,95
  • 10+ € 84,06

Availability

  • 52 in Stock

Configure

You can configure this article with others. Please click the configure button below to start.