ZST10-6-200-1 –  Lead screw with trapezoidal thread

Availability

  • 20 in Stock

Technical Data

  • Thread Diameter
  • Corresponding Motors L.....-T10x6 
  • Core Diameter 6.5 mm
  • Max. Axial Play ±0.09 mm
  • Screw Straightness 0.2 mm
  • Screw Material stainless (not resistant to acid and salt water) 
  • Screw Length
  • Thread Lead 6 mm
  • with End Machining  
  • Standard Axial Play 0.05 mm
  • Material Number 1.4021 
  • Thread Lead Delay ±0.1/300 mm travel
  • Tensile Strength 760 N/mm2

Dimensions

ZST...

Order

Order information

€ 24,30

Volume Discount

  • 5 - 9 € 23,08
  • 10+ € 21,87

Availability

  • 20 in Stock