L3518S1204-T5X5-A50 — Captive Linear Actuator - NEMA 14
Technical Data
-
Size
-
Force 85 N
-
Current per Winding 1.2 A
-
Thread Lead 5 mm
-
Resistance per Winding 1.85 Ohm
-
Stroke Length "X"
-
Length "A"
-
NEMA 14
-
Speed 200 mm/s
-
Thread Diameter 5 mm
-
Resolution 25 µm/step
-
Max. Axial Play ±0.1 mm
-
Housing Length "B"
-
Weight 0.28 kg
Dimensions

Force-Velocity Curve
{{axis.legendLabel}}
|
||
---|---|---|
{{dataRow.datarowName}} |
Downloads
Certificates
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.