LS5918S2008-T10X2-75 –  External linear actuator – NEMA 23

Availability

  • 23 in Stock

Technical Data

  • Size
  • Force 800 N
  • Current per Winding 2 A
  • Thread Lead 2 mm
  • Resistance per Winding 1.5 Ohm
  • Length "A"
  • Weight 0.85 kg
  • NEMA 23 
  • Speed 70 mm/s
  • Thread Diameter
  • Resolution 10 µm/step
  • Max. Axial Play ±0.07 mm
  • Screw Length

Dimensions

LS5918

Force-Velocity Curve

 

Accessories

LSNUT-T10X2-F Threaded nut (PEEK) € 20,50

Order & Configure

Order information

€ 97,10

Volume Discount

  • 5 - 9 € 92,24
  • 10+ € 82,53

Availability

  • 23 in Stock

Configure

You can configure this article with others. Please click the configure button below to start.