SMCI35 —  Closed-loop Stepper Motor Controller

Availability

  • 1 in Stock
  • 300 piece available after 15/02/2018.

Technical Data

  • Interface RS485/RS232 
  • Rated Current (RMS) 4 A
  • Operating Voltage 12 V DC - 48 V DC
  • Peak Current (RMS) 6 A

Dimensions

SMCI35

Knowledge Base

The motor controllers SMCI12, SMCI35, SCMI36 and SCMP33 have 5-V inputs. If a 24-V control signal is to be applied, it is essential that a 39kohm (0.25W) resistance be connected in series to each input in use.
More details
Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24-V control signals. In motor controllers with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be an involved process), the following suppression circuit can be provided at each input in use. Inputs that are not...
More details
The motor controllers and Plug & Drive motors have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please note the maximum switching current or the maximum voltage of the selected motor controller. You can find this information in the respective manual. SMCI35: A load/PLC cannot be connected with this motor controller.
More details
If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually.  Firmware update for downloading: Firmwareupdate.zip
More details

Accessories

Z-K4700/50 Charging Capacitor € 4.10
ZK-RS232-USB-3.3V Converters € 68.60
ZK-WEDS-300-S-SMCI35 Encoder Cable € 21.90
ZK-ZHR5-90 Connection cable € 3.50
ZK-ZHR6-500 Connection cable € 5.90
ZK-SMCI35-LD Encoder Cable € 43.60

Order

Order information

€ 136.40

Quantity Discount

  • 5 - 9 € 129.58
  • 10+ € 122.76

Availability

  • 1 in Stock
  • 300 piece available after 15/02/2018.