Hello {{ user.user().username }}
Special shafts as well as shafts with knurling or direct gearing are produced ex works and are only available in larger quantities.
Please contact our sales department for further information on the possible modifications as well as details about quantities and prices: [email protected]
Thicker shafts can be manufactured in metric or imperial dimensions.
Longer motor shafts can be used if direct attachment is not possible. In this case, the permissible radial force of the motors must be taken into consideration. If the permissible bearing load is exceeded, a thrust bearing is necessary on the front shaft end.
With square or hexagon shafts, working appliances or tools can be changed quickly.
For the fastening of attachment parts, motor shafts can be provided with metric female threads.
Hollow shafts are used to feed through cables, tubes or laser beams. In large quantities, hollow shaft motors can also be manufactured with female or male threads. Single-sided closed hollow shafts or blind holes are also possible.
Some motors come standard with a hollow shaft. You can find an overview here.
Knurling is possible with all motors. It enables a greater power transmission when pressing on plastic parts.
Dear Visitor,
As a user from {{ domainSwitcherCtrl.sourceCountryEnglish }}, we would like to redirect you to {{ domainSwitcherCtrl.targetDomain }}.
As a user from {{ domainSwitcherCtrl.sourceCountryEnglish }}, we will redirect you to {{domainSwitcherCtrl.targetDomain}}.