Motor shafts

Simple shaft modifications, such as shortening or adding a flat, are available for delivery quantities as low as one piece. 

Complex shaft geometries, such as direct gearing, are only available in larger order quantities ex works.

In addition to shaft modification, Nanotec also offers a series of pre-mounted attachment parts that can considerably reduce the start-up time. 

Please note:
A Nanotec standard D shaft or a standardized keyway can be ordered after selecting a motor via the online configurator.

Categories for motor shafts

Shaft Modification | Brushless DC & Stepper Motors

Shaft modification

Modifications, such as the shortening of shafts or the milling of a keyway, are available in just a short time for order quantities as low as one piece.
Special Shafts | Knurling | Brushless DC & Stepper Motors

Expanded shaft modification

Special machining, such as knurling or direct gearing, is offered for larger quantities and has a delivery time of several weeks.
worm gears, bevel gears, toothed wheels, pinions, wire cords, pulleys, track & drive rollers

Attachment parts

Pinions, worm gears or pulleys are available with larger quantities in numerous versions and are delivered pre-mounted.
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.