Standard Machining
Nanotec offers cable and connector assemblies starting at order quantities of 1 pc. Please use the form to select the desired modification.
All other machining is possible only upon consultation with our sales department. Please direct your query together with a detailed drawing to [email protected].

Shorter Leads
Leads can be shortened on cables both with and without connector.
Price/Quantity | 1 | 5 | 10 | 25 | 50 | 100 |
Shorter leads | € 17.70 | € 12.39 | € 10.62 | € 8.85 | € 7.08 | € 6.73 |
Shorter leads + connector | € 19.90 | € 13.93 | € 11.94 | € 9.95 | € 7.96 | € 7.56 |

Longer Leads
Leads can be extended on cables both with and without connector. The soldering joints are insulated with a UL-approved heat-shrink tubing.
Price/Quantity | 1 | 5 | 10 | 25 | 50 | 100 |
Longer leads | € 35.90 | € 25.13 | € 21.54 | € 17.95 | € 14.36 | € 13.64 |
Longer leads + connector | € 39.90 | € 27.93 | € 23.94 | € 19.95 | € 15.96 | € 15.16 |

Protective Hose over Leads
Black, UL-approved protective tubing is available in various diameters for protection against mechanical damage.
Price/Quantity | 1 | 5 | 10 | 25 | 50 | 100 |
Connector | € 5.90 | € 4.13 | € 3.54 | € 2.95 | € 2.36 | € 2.24 |

JST Connector Assembly
Depending on the wire cross-section, Nanotec also fabricates JST connectors of the JST-PH, JST-XH and JST-VH series on motors.
Price/Quantity | 1 | 5 | 10 | 25 | 50 | 100 |
Connector | € 19.90 | € 13.93 | € 11.94 | € 9.95 | € 7.96 | € 7.56 |
Connector type | For AWG size |
JST-PHR | 26-28 |
JST-XHP | 26-28 |
JST-VHR | 22 |
Custom Modifications
The following cable and connector assemblies are possible only upon consultation with our sales department. Please direct your query together with a detailed drawing to [email protected].

Connector Assembly
We offer a number of connectors for our motors, including – among others – Sub-D9/15 or high-density connectors. High-pole connectors as well as locking solutions with leading and lagging contacts are possible in series.

Lead Bundles
The standard cable binders for cable bundling offered by Nanotec have a service temperature of +105°C and satisfy regulation UL-94V-2 with respect to flammability.

Twisted Pairs
To minimize coupling or interference, motor and rotary encoder lines can also be twisted in pairs.

Protective Hose over Leads
Protective tubing is available in various diameters and versions for protection against mechanical damage. Spiral protective tubing or metal protective tubing is also available.

Shielding / Shielding Hose
For increased EMC protection, the motor cables can be provided with a shield braid. The Nanotec motors in protection class IP65 are already provided with a cable gland with EMC protection.

Additional EMC Measures
Nanotec offers suitable cable assemblies for grounding motors or electronics. If the required values cannot be reached in a given frequency band, ferrites appropriately dimensioned for the application can be integrated in the cable.

Labeling
Oil- and chemical-resistant cable markings are available in a range of colors and sizes and are affixed by Nanotec at the desired position.

Marking
In addition to the usual smudge-proof markings, Nanotec offers motor markings or labels that ensure unambiguous product traceability.

Extension Cables
You can find suitable extension cables for our motors with JST connector in our shop.

2D Code
In addition to the customized article number, the serial number, the batch and charge number as well as a barcode, a 2D code or a QR code can be affixed to the motor.

Other cable cross section
In addition to the typical single leads from 0.08 mm² – 4 mm² (VDE, UL/CSA), Nanotec offers both high-temperature-resistant leads as well as multi-core cables (shielded and unshielded) with corresponding tubing as an option.

Front-Side Lead Exit
On request, we also supply motors with front- or rear-side cable exits to simplify integration in existing device architectures.

Lead Color Variations
Variations in lead colors can also be ordered for customized color coding.

Sealed Bushing
Nanotec offers angled cable exits, PG cable glands or M12, M16 and M17 connectors for protecting cable exits.