SCA2018 – Stepper motor – NEMA 8

Very small high-torque stepper motor in size NEMA 8 (20 mm). The integrated connector makes it easy to connect different types of cables or replace an existing motor. The SCA2018 boasts in excess of 30% more torque than conventional motors of the same size.
Available in two lengths, each with one or two motor shafts. To increase the torque and the resolution, this motor can be combined with a gearbox of the GPLL22 series or the GPLE22 series. The version with B shaft can also be ordered with an NOE1 encoder (optional).
An extensive range of customized shaft and cable versions as well as custom-made products can be found under Custom solutions.