Categories for SMCI/SMCP series motor controllers

SMC11

SMC11 – Compact microstep controller

Extremely compact microstep controller for stepper motors with up to 1.4 A phase current. Board size: 36 x 36 mm. Suitable for open loop operation and for control via clock/direction. For larger…
  • Operating Voltage 12 VDC - 35 VDC
  • Rated Current (RMS) 1.4 A
  • Peak Current (RMS) 2.5 A
  • Matching Motors Stepper Motors 
SMCI12

SMCI12 – Stepper motor controller

Controller for stepper motors with software-based dspDrive® current controller for optimum operating performance at all speeds. Suitable for open loop operation and for control via clock/direction.…
  • Operating Voltage 12 VDC - 24 VDC
  • Rated Current (RMS) 1.8 A
  • Peak Current (RMS) 2.7 A
  • Matching Motors Stepper Motors 
  • Interface RS485 
SMCP33

SMCP33 – Closed-loop stepper motor controller/plug-in card

Controller as plug-in module for BLDC motors and stepper motors. Practically noise- and resonance-free motor operation in both open-loop and closed-loop mode due to dspDrive®. Configuration via…
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 2 A
  • Peak Current (RMS) 2 A - 4 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Interface RS485, USB, IO (clock direction; analog) 
SMCI33

SMCI33 – Closed-loop stepper motor controller

Compact closed-loop positioning controller for stepper motors. Housing size: 90 x 60 x 22 mm. Controlled via RS485 or CANopen. Six optocoupler inputs for 5 to 24 V. Ideally suited for industrial…
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 2 A
  • Peak Current (RMS) 3 A
  • Matching Motors Stepper Motors 
  • Interface USB, IO (clock direction; analog), RS485 
SMCI36

SMCI36 – Stepper and BLDC motor controller

Compact and high-performance open controller for BLDC and stepper motors. Practically noise- and resonance-free motor operation in both open-loop and closed-loop mode due to dspDrive®. The L variant…
  • Operating Voltage 12 VDC - 72 VDC
  • Rated Current (RMS) 2.2 A - 6 A
  • Peak Current (RMS) 3.3 A - 9 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Interface RS485 
SMCI47-S

SMCI47-S – Closed-loop stepper motor controller

Closed-loop controller for stepper motors. Controlled via RS485 or CANopen. Six optocoupler inputs for 5 to 24 V. Ideally suited for industrial applications and switch cabinets. Please note: When…
  • Operating Voltage 24 VDC - 48 VDC
  • Rated Current (RMS) 7 A
  • Peak Current (RMS) 10.5 A
  • Matching Motors Stepper Motors 
  • Interface RS485 

Motor controllers / drives for BLDC and stepper motors – SMCI/SMCP series motor controllers Product List

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is ready to answer them – get in touch!

Contact Sales
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.