Compact drives – Motor types

Smart BLDC motors with integrated motor controller - built-in drive.

BLDC motors with controller

Brushless DC motors with integrated controller and encoder provide high performance and dynamics. They are therefore ideal for all applications with dynamic acceleration.
  • Size  -
  • Rated Power 52.5 W - 940 W
  • Rated Speed 3000 rpm - 4000 rpm
  • Operating Voltage 12 VDC - 57.6 VDC
  • Interface USB, - 
  • Fieldbus -, CANopen, EtherCAT, EtherNet/IP, Modbus TCP, Modbus RTU 
Stepper motors with integrated controller, stepper motor drives

Stepper motors with controller

With closed-loop stepper motors, speed, position and torque can be precisely controlled. Due to their high torque at low speeds, they are especially well-suited for direct drives.
  • Size  -
  • Holding Torque  -
  • Operating Voltage 12 VDC - 57.6 VDC
  • Encoder Type single-turn absolute, multi-turn absolute 
  • Interface USB, - 
  • Fieldbus -, CANopen, EtherCAT, EtherNet/IP, Modbus TCP, Modbus RTU 
PSA56 - intelligent linear actuator with stepper motor ✓high resolution encoder ✓individually configurable ✓compact drive ✓robust design (IP65) » Get a quote!

Linear actuator with integrated controller

The PSA56 combines Nanotec’s external hybrid linear actuator LSA56 and the smart controllers of the PD4-E series. It is designed for challenging applications with high repetition accuracy.
  • Size
  • Peak Force 351.3 N
  • Speed 169.3 mm/s
  • Operating Voltage 12 VDC - 48 VDC
  • Encoder Type single-turn absolute 
  • Fieldbus CANopen 

Smart Servos – Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.