DS28M024080-B –  Brushless DC motor

Volume Discount

1 - 4
€ 107,70
5 - 9
€ 102,31
10+
€ 96,93

Availability

  • 3 in Stock
  • More articles available after 6/Dec/2021.
Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size
  • Peak Current 2.6 A
  • Peak Torque
  • Rated Power 15.1 W
  • Torque Constant 2.1 Ncm/A
  • Line to Line Resistance 4.2 Ohm
  • Length "A"
  • Rated Current 0.86 A
  • Rated Torque
  • Rated Speed 8000 rpm
  • Rated Voltage 24 V
  • Line to Line Inductance 0.42 mH
  • Rotor Inertia 8.8 gcm²
  • Weight

Dimensions

DS28
Creation in progress ...

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors)....
More details
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.