AP8918 – Stepper motor with PG fitting and protection class IP65 – NEMA 34
High-torque stepper motor with PG fitting in size NEMA 34 (89 mm), with protection class IP65 (except shaft output) and 1.8° step angle (full step). Identical flange size as the standard motor ST8918, therefore electrically and mechanically interchangeable. Available in a variety of versions.
An extensive range of customized shaft and cable versions as well as custom-made products can be found under Custom solutions.