AS8918 – Stepper motor protection class IP65 – NEMA 34
High-torque stepper motor with M12/M16 connector in size NEMA 34 (86 mm), with protection class IP65 (except shaft output) and 1.8° step angle (full step). Identical flange size as the standard motor ST8918, therefore electrically and mechanically interchangeable. Available in two lengths.
An extensive range of customized shaft and cable versions as well as custom-made products can be found under Custom solutions.