Small stepper motor with high power

With the SC2818, Nanotec presents a stepper motor with a flange size of 28 mm and a torque of up to 0.22 Nm. The SC2818 thereby boasts in excess of 30% more torque than conventional motors of the same size. The step angle of the 2-phase hybrid stepper motor is 1.8°. 

Like the other SC series from Nanotec, they are connected via a connector integrated in the motor, making it easy to adapt cables for customized applications. A connection cable is included in the scope of delivery. 

The motors are available in three lengths, each with one or two motor shafts. The version with the B shaft is optionally offered with an NOE1 series encoder with up to 2000 increments/revolution.

Due to its high torque and small size, the SC2818 motor series is ideally suited for use in laboratory automation or in service robotics.

Press Contact

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-Mail [email protected]

If you would like to receive our press releases and product updates, please email us.

Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.