Quiet gearboxes for noise-sensitive applications

With the GP42-N series, Nanotec now offers low-noise planetary gearboxes for brushless DC motors and stepper motors with NEMA 17 flange (42 mm).

The helical toothing allows the teeth to mesh gradually which results in a smoother transmission of forces so that vibrations and noise are reduced. Since the planetary gears and the ring gear are made of top-of-the-line, wear-resistant plastic, the new gearboxes are significantly quieter than conventional straight-geared products.

The gearboxes are available in single- and two-stage versions with seven different reductions and offer an output torque from 0.8 to 4.9 Nm. For use in harsh environments, the gearboxes are protected against penetration by dust and liquids according to IP54.

Thanks to their compact design and high efficiency, Nanotec's low-noise gearboxes are ideal for applications in medical devices and building automation. 

Especially the combination with Nanotec's DF45 external rotor motor results in a compact and powerful drive unit.

SHOW PRODUCT

Press Contact

Sigrid Scondo
Tel. +49 89 900 686-37
Fax +49 89 900 686-50
E-Mail [email protected]

If you would like to receive our press releases and product updates, please email us.

Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.