L59 – Non-captive linear actuator – NEMA 23
Powerful linear actuator with 56 mm flange. This actuator is ideally suited for precision linear axes. Please refer to the accessories list for matching lead screws.
Nanotec also offers motor controllers/drives that can be matched with this linear actuator. To add an encoder, use the configure option after selecting an actuator.
The L59 can be combined with these encoders: NOE2-05-K15, NOE2-24-K15
Please note:
The force and output power ratings listed in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced for higher values. Moving against fixed limit stops should be avoided.