Categories for Brushless DC motors with encoder IP65

80 mm flange brushless motor with integrated 3-channel-encoder and halls. IP65

APBA80 – Brushless DC motor IP65 – 80 mm

With their rated power of up to 1,000 W, the high-performance BLDC motors of the APBA80 series not only match the power of AC servo motors with 80 mm flange but are also mechanically compatible. They…
  • Size
  • NEMA 32 
  • Rated Power 750 W - 1000 W
  • Rated Voltage 48 V
  • Rated Speed 3000 rpm

Brushless DC motors – Brushless DC motors with encoder IP65 Product List

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}

{{ curve.panelTitle }}

Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
{{ curve.calculateValueAtPoint(dataRow) }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare

Do you have any questions?

Our sales team is ready to answer them – get in touch!

Contact Sales
Privacy settings
We use essential cookies that our website requires to function correctly. With your consent, we also use optional cookies for statistics and marketing. You can agree to the non‑essential cookies by clicking the "Accept" button or reject them. You can call up your settings and also withdraw your consent at any time. For more information, see our privacy statement.