LSNUT-AAAG-UQKE –  Threaded nut (POM)

Availability

  • 30 in Stock

Technical Data

  • Thread Code UQKE 
  • Thread Diameter 9.53 mm
  • Number of Threads
  • Bolt Circle
  • Thread Type ACME Thread 
  • Thread Lead
  • Corresponding Motors LSA...-UQKE 
  • Mounting Hole Diameter 3.6 mm

Dimensions

LSNUT-AAAG-UQKE

Order

Order information

€ 13,60

Volume Discount

  • 5 - 9 € 12,92
  • 10+ € 11,56

Availability

  • 30 in Stock