LSNUT-AEAE-UIEV –  Anti-backlash threaded nut (POM)

Availability

  • 29 in Stock

Technical Data

  • Thread Code UIEV 
  • Thread Diameter 5.56 mm
  • Number of Threads
  • Bolt Circle
  • Thread Type ACME Thread 
  • Thread Lead 4.877 mm
  • Corresponding Motors LSA...-UIEV 
  • Mounting Hole Diameter 3.6 mm

Dimensions

LSNUT NEMA 17

Order

Order information

€ 24,50

Quantity Discount

  • 5 - 9 € 23,27
  • 10+ € 20,82

Availability

  • 29 in Stock