PD6-N89 – Stepper motor with integrated controller – NEMA 34
High-pole servo motor (stepper motor) with integrated controller in size NEMA 34 (86 mm) and protection class IP65 (except shaft output). Available either with a signal cable (1x line/1x signal) or M16 TWINTUS connector. The PD6-N motors are supplied with firmware that has been optimized for RS485. If you wish to use CANopen, please download the NanoPro software, connect the motor to the PC via the serial interface and perform a firmware update with NanoPro. You can download the suitable software here.
Please note:
When connecting a plugged-in laptop with this motor via USB, a USB isolator must be used to prevent damage to the integrated controller. The USB isolator is not required when using battery power.
For new designs we recommend the PD6-C motors.