DB41L024030-A – Brushless DC motor
Technical Data
-
NEMA 17
-
Rated Power 82 W
-
Rated Torque
-
Rated Current 4.8 A
-
Rated Speed 3000 rpm
-
Rotor Inertia 154 gcm²
-
Line to Line Inductance 0.58 mH
-
Weight 0.65 kg
-
Size
-
Rated Voltage 24 V
-
Peak Torque
-
Peak Current 14.8 A
-
Torque Constant 5.4 Ncm/A
-
Line to Line Resistance 0.7 Ohm
-
Length "A"
Dimensions

Downloads
Certificates
Knowledge Base
Accessories
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.