DB41C024030-A – Brushless DC motor
Technical Data
-
NEMA 17
-
Rated Power 113 W
-
Rated Torque
-
Rated Current 6.7 A
-
Rated Speed 3000 rpm
-
Rotor Inertia 207 gcm²
-
Line to Line Inductance 0.44 mH
-
Weight
-
Size
-
Rated Voltage 24 V
-
Peak Torque
-
Peak Current 22.2 A
-
Torque Constant 5.4 Ncm/A
-
Line to Line Resistance 0.5 Ohm
-
Length "A"
Dimensions

Downloads
Certificates
Knowledge Base
Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors)....
Accessories
Order & Configure
Configure
You can configure this article with others. Please click the configure button below to start.