Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

LS41 - Linear Positioning Drive

Description
Dimensions
Documentation
Accessories

Not only do the new LS linear positioning drives from Nanotec considerably reduce the cost and space requirements of a linear system (coupling and a bearing support point are dispensed with and the installation effort is decreased), but they also increase the system characteristics and availability of a complete miniature linear axis.
Additional motor and screw versions (>500 pieces) enable simple, fast and low-cost system expansion and coordination with new products.
In the case of small loads and load ratings, such as when measured values are scanned (optical mechanical, acoustic, etc.), it is even possible to operate without the linear slide.

Please note: The force and power ratings specified in the data sheets are based on a duty cycle of approx. 10% to 20% and must be reduced accordingly for higher values. More information can be found in the .Moving against fixed end stops should be avoided.

Suitable threaded nuts can be found under Accessories/Threaded Nuts.

LS4118

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm € 13,50
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm € 13,50
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm € 13,50
Nanolube Lubricant € 9,60
Models
Type Force Feed Resolution Length "A" Options Price Basket Configuration Compare
N mm/s µm/step
LS4118S1404-T6x1
Click to open article details
350 40 5 32
€ 69,30

LS4118S1404-T6x1 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm € 13,50
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm € 13,50
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm € 13,50
Nanolube Lubricant € 9,60
Data Sheets/3D Data LS4118S1404-T6x1-75

LS4118S1404-T6x1-150

 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.22/0.24 kg
Current per Winding
1.4 A
Max. Axial Play
±0.05 mm
 
Amount/Price
LS4118S1404-T6x1-75
  • 1-4: € 69,30
  • 5-9: € 65,83
  • 10+: € 58,90
Availability[?]
  • 23 in Stock
LS4118S1404-T6x1-150
  • 1-4: € 91,50
  • 5-9: € 86,92
  • 10+: € 77,77
Availability[?]
  • 22 in Stock
 
Configuration
Possible options:
LS4118S1404-T6x1
LS4118S1404-T6x2
Click to open article details
250 55 10 32
€ 52,20

LS4118S1404-T6x2 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm € 13,50
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm € 13,50
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm € 13,50
Nanolube Lubricant € 9,60
Data Sheets/3D Data LS4118S1404-T6x2

LS4118S1404-T6x2-150

 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.22/0.24 kg
Current per Winding
1.4 A
Max. Axial Play
±0.05 mm
 
Amount/Price
LS4118S1404-T6x2
  • 1-4: € 52,20
  • 5-9: € 49,59
  • 10+: € 44,37
Availability[?]
  • 2 in Stock
  • 20 pieces after 16.03.17
LS4118S1404-T6x2-150
  • 1-4: € 59,70
  • 5-9: € 56,71
  • 10+: € 50,74
Availability[?]
  • 98 in Stock
  • 250 pieces after 16.03.17
 
Configuration
Possible options:
LS4118S1404-T6x2
LS4118S1404-T5x5
Click to open article details
120 65 25 32
€ 60,60

LS4118S1404-T5x5 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
LSNUT-T5X5-F Threaded Nut, Pitch 5 mm € 13,50
LSNUT-T6X1-F Threaded Nut, Pitch 1 mm € 13,50
LSNUT-T6X2-F Threaded Nut, Pitch 2 mm € 13,50
Nanolube Lubricant € 9,60
Data Sheets/3D Data LS4118S1404-T5x5-75

LS4118S1404-T5x5-150

 
Technical Data
Resistance per Winding
2 Ohm
Weight
0.22/0.24 kg
Current per Winding
1.4 A
Max. Axial Play
±0.1 mm
 
Amount/Price
LS4118S1404-T5x5-75
  • 1-4: € 60,60
  • 5-9: € 57,57
  • 10+: € 51,51
Availability[?]
  • 18 in Stock
LS4118S1404-T5x5-150
  • 1-4: € 68,40
  • 5-9: € 64,98
  • 10+: € 58,14
Availability[?]
  • 26 in Stock
 
Configuration
Possible options:
LS4118S1404-T5x5
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved