New stepper motor with UL/CSA certification Apr 17, 2024 Nanotec has expanded its product portfolio with the high-torque stepper motor ASA5618. This power pack not only meets the highest safety standards, as… Read more
Smart brushless DC servo with 28 mm flange Jan 22, 2024 Nanotec presents the PD1-C, a stepper motor that features an integrated controller and encoder. With a flange size of merely 28 mm (NEMA 11), this… Read more
Nanotec expands its management team Jan 18, 2024 Nanotec announced it has expanded its leadership team: Effective immediately, CEO Stephan Huber and Chief Technical Officer Dr. Christian Hainzlmaier… Read more
Small powerhouse: the WD42 compact wheel drive Dec 07, 2023 With the new WD42 compact wheel drive, Nanotec has introduced a very short drive unit for Automated Guided Vehicles (AGVs) and service robots. Each… Read more
Intelligent compact drives with extended fieldbus options Dec 01, 2023 The intelligent PD6 compact drives from Nanotec are now available with Profinet and EtherNet/IP. They combine motor, controller and encoder in a… Read more
New magnetic encoder for NEMA 8 motors Oct 17, 2023 Nanotec has added the compact magnetic encoder NME3 to its product range. Due to its modular design, the new encoder can be combined with a wide range… Read more
High-torque gearboxes – now in three sizes Jun 27, 2023 With the GP42, GP56 and GP80 series, Nanotec now offers high-torque planetary gearboxes in three different sizes. The compact modules are easy to… Read more
Nanotec receives OHRIS certification May 10, 2023 Nanotec Electronic GmbH & Co. KG, based in Feldkirchen (Germany), is well positioned in terms of occupational safety, as evidenced by the OHRIS… Read more
Quiet gearboxes for noise-sensitive applications Apr 19, 2023 With the GP42-N series, Nanotec now offers low-noise planetary gearboxes for brushless DC motors and stepper motors with NEMA 17 flange (42 mm). The… Read more
NEMA 6 linear actuator: Precision for tight spaces Mar 28, 2023 With the LSA14, Nanotec introduces its first linear actuator with 14mm flange (NEMA 6). As one of the smallest linear actuators with stepper motor on… Read more
Plug-in controllers: compact size, maximum performance Mar 17, 2023 The small plug-in motor controllers of the CPB series from Nanotec are easy to integrate into existing applications and customer boards. Available in… Read more
Integrated motor with multi-turn encoder Nov 24, 2022 The intelligent compact drives from Nanotec combine motor, controller and encoder in a space-saving package. With its 80 mm flange and a rated power… Read more
Linear actuator with integrated controller Nov 14, 2022 With the PSA56, Nanotec launches its first linear actuator with integrated controller. This extremely compact drive unit combines the LSA56 hybrid… Read more
Flat external rotor with encoder Oct 20, 2022 The DF45 brushless DC motors from Nanotec are now available with an integrated encoder. The new flat motors have a diameter of only 45 mm and, owing… Read more
Compact 4-axis controller for highly dynamic applications May 04, 2022 The CM-CPB3-44 EtherCAT controller from Nanotec controls four brushless DC or stepper motors with a rated power of up to 150 watts per axis. Feedback… Read more
Overvoltage protection for controllers Apr 13, 2022 The BC72-50 brake chopper from Nanotec offers reliable protection against overvoltage. It converts the energy generated when a motor is decelerated… Read more
Partners for smart gearboxes: Nanotec and Kraken Mar 31, 2022 To develop drive systems with sensor technology for industrial automation, Nanotec Electronic invests in Kraken Innovations. Together with the… Read more
BLDC motor controller for I/O-based applications Mar 10, 2022 With the CSL3, Nanotec now offers an easy-to-configure controller for brushless DC motors with up to 72 W rated power and 3 A rated current. Apart… Read more
NEMA 24 stepper motor with best-in-class power density Jan 28, 2022 Permanent magnets between the stator teeth make Nanotec’s SCB6018 with 60 mm flange a smooth-running yet powerful stepper. FluxFocus technology… Read more
New backlash-free threaded nut for external linear actuators Aug 04, 2021 t3://record?identifier=knowledgeBase&uid=10550 Read more
Compact, low-noise gearboxes for high loads May 06, 2021 With the GP56-N series, the Nanotec product line now also includes low-noise planetary gearboxes for brushless DC motors and stepper motors with… Read more
1 kW servo for low voltage Mar 12, 2021 With a rated power of up to 1.000 W, the brushless DC motors of the APBA80 series from Nanotec offer a high-performance alternative to AC servos… Read more
Durmus Özcan named sales director at Nanotec Mar 08, 2021 On March 1, Durmus Özcan assumed responsibility for sales management at Nanotec – a leading manufacturer of drive solutions based near Munich,… Read more
Compact external rotor motors with encoder Feb 17, 2021 The DFA68 and DFA90 series brushless DC motors from Nanotec are now also available with integrated encoder. Owing to their extremely compact design,… Read more
Nanotec receives TOP 100 award Feb 01, 2021 Nanotec Electronic GmbH & Co. KG, manufacturer of motion control solutions based in Feldkirchen near Munich, Germany, has received the 2021 Top 100… Read more
Dr. Christian Hainzlmaier joins management team at Nanotec Jan 15, 2021 As of January 1, 2021, Dr. Christian Hainzlmaier is part of the company management at Nanotec Electronic GmbH and Co. KG. He joined the… Read more
Compact captive linear actuator with 35 mm flange Jul 16, 2020 With the LGA35, Nanotec now offers a captive linear actuator with a particularly compact linear guide and a flange size of 35 mm. The optimized design… Read more
New BLDC motor from Nanotec as an alternative to AC servos Feb 17, 2020 With a rated power of up to 400 W, the brushless DC motors of the APBA60 series from Nanotec offer a high-performance alternative to AC servos motors… Read more