Plug-in Controllers / Drives for BLDC and Stepper Motors - Products

NP5

NP5 – Motor controllers / drives

NP5 controllers are easy to integrate into custom boards via PCI Express connectors. Especially for multi-axis applications, they offer a compact solution that reduces cabling efforts.
  • Operating Voltage 12 VDC - 48 VDC
  • Rated Current (RMS) 6 A
  • Peak Current (RMS) 10 A
  • Matching Motors Brushless DC motors, Stepper Motors 
  • Fieldbus Modbus RTU, CANopen, EtherCAT, SPI 
CPB: plug-in motor controller / drive from Nanotec: ✅easy integration ✅for medium & large volume orders ✅EtherCAT, CANopen, ModbusTCP/RTU ⏩ More!

CPB – Motor controllers / drives

The CPB series is designed for integration in customer applications and in customized boards. There are three power variants to choose from, 150W, 300W und 750W.

Plug-in Controllers / Drives for brushless DC and Stepper Motors – Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous Operation
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
How to use the product finder Share results

{{ pfinder.totalResults }} Results

Compare