NOE1-05-A11 (4mm) –  3-channel miniature encoder

Single Price

Volume Discount

1 - {{ pna.data.discounts[0].amount - 1 }}
{{ discount.amount }} - 24
For quantities greater than 24, please contact us for volume pricing.
Please contact-form for volume pricing.

Availability

  • More stock available soon.
This article cannot be ordered alone, only as part of a combination.

Technical Data

  • Index  
  • Encoder Signal Type incremental 
  • Shaft Diameter
  • Output Signals phase A, A\, B, B\, I, I\ 
  • Limit Frequency 60 kHz
  • Pulse Width 180 ± 30°e 
  • Signal Level low:<2.0 V (@l_load=20 mA), high: 3 V (@l_load=20 mA) 
  • Operating Temperature  -
  • Humidity max. 90 % (no condensation) 
  • Line Driver  
  • Encoder Resolution 500 CPR
  • Operating Voltage (Encoder) 5 V
  • Current Consumption 30 mA
  • Limit Speed 6600 RPM
  • Phase Shift 90° ± 18°e 
  • Max. Output Current per Channel 40 mA (@Vcc=5 V, Vout=2.7 V) 
  • Storage Temperature  -
  • Weight

Dimensions

NOE1
Creation in progress ...

Downloads

Accessories

ZK-NOE-10-500-S-PADP Encoder cable NOE, 0.5m
ZK-NOE1-10-500-S Encoder cable NOE, 0.5m
ZK-NOE1-10-2000-S Encoder cable NOE, 2m