Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

ASB42 - Brushless EC Servo Motor IP65

Description
Dimensions
Documentation
Accessories

Due to its high-energy permanent magnets, the 3-phase BLDC motor (brushless DC motor) ASB42 is an ideal choice for applications where a high level of smooth running and a long service life are required. The housing of the EC motor (brushless DC motor) with protection class IP65 is sealed against humidity and dust and features M16 and M12 connectors for power and the encoder.

As with all BLDC motors from Nanotec, the ASB42 has a high level of efficiency and strong acceleration capacity. The entire ASB product range of BLDC motors include magnetic encoders. These ensure precise positioning, even in challenging industrial environments.

ASB42C048060-ENM

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-M12-12-2M-1-PUR-S M12 Cable € 32,40
ZK-M12-12-5M-1-PUR-S M12 Cable € 41,10
ZK-M12-12-2M-2-PUR-S M12 Cable € 33,90
ZK-M12-12-5M-2-PUR-S M12 Cable € 42,60
ZK-TW-4-2M M16 (TW) Cabel € 85,10
Models
Type Nom. Output Nom. Torque Current Length "A" Encoder Options Price Basket Configuration
W
A
V
ASB42C048060-ENM
Click to open article details
160 25 4.63 121 5 € 366,10

ASB42C048060-ENM was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-M12-12-2M-1-PUR-S M12 Cable € 32,40
ZK-M12-12-5M-1-PUR-S M12 Cable € 41,10
ZK-M12-12-2M-2-PUR-S M12 Cable € 33,90
ZK-M12-12-5M-2-PUR-S M12 Cable € 42,60
ZK-TW-4-2M M16 (TW) Cabel € 85,10
Data Sheets/3D Data ASB42C048060-ENM

 
Technical Data
Line to Line Resistance
0.58 Ohm
Line to Line Inductance
1.21 mH
Rotor Inertia
96 gcm²
Torque Constant
5.4 Ncm/A
Weight
0.75 kg
Nominal Speed
6000 rpm
Nominal Voltage
48 V
Peak Current
13.89 A
Peak Torque
75 Ncm
 
Amount/Price
ASB42C048060-ENM
  • 1-4: € 366,10
  • 5-9: € 347,79
  • 10+: € 311,18
Availability[?]
  • 1 in Stock
  • 15 pieces after 04.05.17
 
Configuration
Possible options:
ASB42C048060-ENM
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved