Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

GSGE80 - Worm Gears

Description
Dimensions
Documentation
Accessories

In addition to their high level of availability and the possibility of a 90° displacement of the output shaft, the worm gears of the GSGE80 series are also distinguished by their high efficiency and the self-locking torque. A self-locking torque is considered to be safe beginning with a reduction ratio of 50:1.

The gears of the GSGE80 series can be mounted on any Nanotec stepper motor of size 86 x 86mm (Nema34).

The worm gears are service life lubricated ex works with a high-quality, synthetic lubricant on the basis of polyethylene glycol and are, therefore, maintenance-free.

Due to their relatively high backlash (~1–2°), worm gears are not suitable for positioning applications.

Optionally available (the items can be found under the Accessories tab on this page):

  • Double shaft (order number: MG-DW-GSGE80)
  • Cover hood (order number: MG-D-GSGE80)

Please note that the GSGE gears are only available together with a motor.The Configurator will identify a selection of the gears that are compatible with our motors.

GSGE80

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
Double Shaft for GSGE80 € 24,10
Cover for GSGE80 € 8,80
Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GSGE80-12.5-1
Click to open article details
12.5 50 80 <120 € 310,40 Only available in combination with other articles
Data Sheets/3D Data GSGE80-12.5-1

 
Technical Data
Weight
3 kg
Length
151.5 mm
 
Amount/Price
GSGE80-12.5-1
  • 1-4: € 310,40
  • 5-9: € 279,36
  • 10+: € 263,84
Availability[?]
  • 0 in Stock
 
GSGE80-25-1
Click to open article details
25 50 68 <120 € 310,40 Only available in combination with other articles
Data Sheets/3D Data GSGE80-25-1

 
Technical Data
Weight
3 kg
Length
151.5 mm
 
Amount/Price
GSGE80-25-1
  • 1-4: € 310,40
  • 5-9: € 279,36
  • 10+: € 263,84
Availability[?]
  • 11 in Stock
 
GSGE80-50-1
Click to open article details
50 50 50 <120 € 310,40 Only available in combination with other articles
Data Sheets/3D Data GSGE80-50-1

 
Technical Data
Weight
3 kg
Length
151.5 mm
 
Amount/Price
GSGE80-50-1
  • 1-4: € 310,40
  • 5-9: € 279,36
  • 10+: € 263,84
Availability[?]
  • 1 in Stock
  • 2 pieces preordered, potentially available on request
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved