Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

GPLEP90 - Precision Planetary GearsNew

Description
Technical Data
Dimensions
Documentation

GPLEP90 planetary precision gears are equipped with reinforced output bearings and withstand high radial and axial loads. They are suitable for motors with a flange size of 86 mm (NEMA 34). Particularly with small driverless transport systems, this gear type enables simple construction without separate drive wheel bearings.

Advantages

  • Low backlash
  • High output torque
  • High efficiency
  • Any mounting position possible
  • Lifetime lubrication
Protection ClassIP54
Service life*30.000 hours
Combination with motorNEMA 34
Working temperature-25 to 90 °C
Admissible radial/axial shaft load (N)1700/1500 (service life* 20.000 h: 1900/2000)
Input speed max.7000 rpm

*The estimated service life is an approximate value based on the listed nominal torques and an ambient temperature of 30 °C. There are no data available for differing conditions as the environmental factors and operating conditions may vary greatly.

GPLEP90

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Reduction Ratio Admissible Torque Efficiency Backlash Options Price Basket
Nm % ´ (arc minutes)
GPLEP90-1S-5
Click to open article details
5 82 97 <7 € 347,30

GPLEP90-1S-5 was added to the basket

Data Sheets/3D Data GPLEP90-1S-5

 
Technical Data
Weight
3.1 kg
Length
67.5 mm
 
Amount/Price
GPLEP90-1S-5
  • 1-4: € 347,30
  • 5-9: € 312,57
  • 10+: € 295,20
Availability[?]
  • 0 in Stock
 
GPLEP90-1S-10
Click to open article details
10 38 97 <7 € 347,30

GPLEP90-1S-10 was added to the basket

Data Sheets/3D Data GPLEP90-1S-10

 
Technical Data
Weight
3.1 kg
Length
67.5 mm
 
Amount/Price
GPLEP90-1S-10
  • 1-4: € 347,30
  • 5-9: € 312,57
  • 10+: € 295,20
Availability[?]
  • 0 in Stock
 
GPLEP90-2S-25
Click to open article details
25 82 95 <9 € 449,90

GPLEP90-2S-25 was added to the basket

Data Sheets/3D Data GPLEP90-2S-25

 
Technical Data
Weight
3.8 kg
Length
85.5 mm
 
Amount/Price
GPLEP90-2S-25
  • 1-4: € 449,90
  • 5-9: € 404,91
  • 10+: € 382,41
Availability[?]
  • 0 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved