Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

DS16 - Brushless DC Motor (slotless)New

Description
Dimensions
Documentation
Slotless BLDC Motor DS16

An excellent application for the sensor-free control are the slotless BLDC motors from the Nanotec DS16 series. Due to their low inductance and the very rapid current rise in the windings, they can maintain high speeds without problems. In the DS16 there is no cogging torque, so these motors run smoothly even at low speeds. Because the slotless BLDC motors do not exhibit iron loss, they have a markedly higher efficiency than conventional BLDC motors.

Please note: The DS16 motor does not have hall sensors, therefore it must be run in sensorless mode. 

The low inductance of these slotless motors, combined with the PWM frequency of the controller, can lead to high current ripple generating additional heat. Therefore, additional motor inductors need to be used between the controller and motor.

DS16

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Nom. Output Nom. Torque Current Nom. Voltage Nom. Speed Options Price Basket
W
A V rpm
DS16S012220-A
Click to open article details
3.7 0.16 0.4 12 22000 € 71,30

DS16S012220-A was added to the basket

Slotless BLDC Motor DS16
Data Sheets/3D Data DS16S012220-A

 
Technical Data
Line to Line Resistance
3.05 Ohm
Line to Line Inductance
0.07 mH
Rotor Inertia
4 gcm²
Torque Constant
0.406 Ncm/A
Weight
0.03 kg
Peak Current
1.18 A
Peak Torque
0.48 Ncm
Length "A"
28 mm
 
Amount/Price
DS16S012220-A
  • 1-4: € 71,30
  • 5-9: € 67,73
  • 10+: € 64,17
Availability[?]
  • 23 in Stock
 
DS16M024250-A
Click to open article details
10 0.4 0.5 24 25000 € 79,10

DS16M024250-A was added to the basket

Slotless BLDC Motor DS16
Data Sheets/3D Data DS16M024250-A

 
Technical Data
Line to Line Resistance
4.2 Ohm
Line to Line Inductance
0.11 mH
Rotor Inertia
6.6 gcm²
Torque Constant
0.75 Ncm/A
Weight
0.04 kg
Peak Current
1.6 A
Peak Torque
1.2 Ncm
Length "A"
40 mm
 
Amount/Price
DS16M024250-A
  • 1-4: € 79,10
  • 5-9: € 75,14
  • 10+: € 71,19
Availability[?]
  • 30 in Stock
 
DS16L024240-A
Click to open article details
25 1 1.33 24 24000 € 86,90

DS16L024240-A was added to the basket

Slotless BLDC Motor DS16
Data Sheets/3D Data DS16L024240-A

 
Technical Data
Line to Line Resistance
1.67 Ohm
Line to Line Inductance
0.056 mH
Rotor Inertia
10.2 gcm²
Torque Constant
0.748 Ncm/A
Weight
0.065 kg
Peak Current
4 A
Peak Torque
3 Ncm
Length "A"
56 mm
 
Amount/Price
DS16L024240-A
  • 1-4: € 86,90
  • 5-9: € 82,55
  • 10+: € 78,21
Availability[?]
  • 30 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved