Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

AP8918 - Stepper Motor with PG Fitting in Protection Class IP64

Description
Dimensions
Documentation

2-phase, high-torque stepper motor in size NEMA 34 (89mm) with a step angle (full step) of 1.8° in protection class IP65 (except shaft outlet). Because they have the same flange size as the standard motor ST8918, these motors are electrically and mechanically interchangeable.

AP8918

Please click on the respective product in the list below to download datasheets.

Further Product Information
Models
Type Current Holding Torque Encoder Options Price Basket Configuration Compare
A
V
AP8918M6404
Click to open article details
6.4 594 € 206,20

AP8918M6404 was added to the basket

Data Sheets/3D Data AP8918M6404

 
Technical Data
Resistance per Winding
0.33 Ohm
Inductance per Winding
3 mH
Rotor Inertia
2700 gcm²
Weight
3.4 kg
Length "A"
118 mm
 
Amount/Price
AP8918M6404
  • 1-4: € 206,20
  • 5-9: € 195,89
  • 10+: € 185,58
Availability[?]
  • 1 in Stock
 
Configuration
Possible options:
AP8918M6404
AP8918M6404-E
Click to open article details
6.4 594 5 € 297,10

AP8918M6404-E was added to the basket

Data Sheets/3D Data AP8918M6404-E

 
Technical Data
Resistance per Winding
0.33 Ohm
Inductance per Winding
3 mH
Rotor Inertia
3000 gcm²
Weight
3.5 kg
Length "A"
118 mm
 
Amount/Price
AP8918M6404-E
  • 1-4: € 297,10
  • 5-9: € 282,24
  • 10+: € 267,39
Availability[?]
  • 59 in Stock
 
Configuration
Possible options:
AP8918M6404-E
AP8918L9504
Click to open article details
9.5 933 € 244,30

AP8918L9504 was added to the basket

Data Sheets/3D Data AP8918L9504

 
Technical Data
Resistance per Winding
0.26 Ohm
Inductance per Winding
2.7 mH
Rotor Inertia
3000 gcm²
Weight
4.6 kg
Length "A"
148 mm
 
Amount/Price
AP8918L9504
  • 1-4: € 244,30
  • 5-9: € 232,08
  • 10+: € 219,87
Availability[?]
  • 32 in Stock
 
Configuration
Possible options:
AP8918L9504
AP8918L9504-E
Click to open article details
9.5 933 5 € 345,30

AP8918L9504-E was added to the basket

Data Sheets/3D Data AP8918L9504-E

 
Technical Data
Resistance per Winding
0.26 Ohm
Inductance per Winding
2.7 mH
Rotor Inertia
3000 gcm²
Weight
4.7 kg
Length "A"
148 mm
 
Amount/Price
AP8918L9504-E
  • 1-4: € 345,30
  • 5-9: € 328,03
  • 10+: € 310,77
Availability[?]
  • 29 in Stock
 
Configuration
Possible options:
AP8918L9504-E
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved