Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

AS2818 - Stepper Motor with M12 Connector in Protection Class IP65

Description
Dimensions
Documentation
Accessories

2-phase, high-torque stepper motor in size NEMA 11 (28mm) with a step angle (full step) of 1.8° in protection class IP65 (except shaft outlet). Because they have the same flange size as the standard motor ST2818, these motors are electrically and mechanically interchangeable.

AS2818

Please click on the respective product in the list below to download datasheets.

Further Product Information

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
ZK-M12-8-2M-1-PUR-S M12 Cable € 24,30
ZK-M12-8-5M-1-PUR-S M12 Cable € 28,90
ZK-M12-8-2M-2-PUR-S M12 Cable € 27,70
ZK-M12-8-5M-2-PUR-S M12 Cable € 32,50
ZK-M12-5-2M-1-PUR-S M12 Cable € 22,60
ZK-M12-5-5M-1-PUR-S M12 Cable € 24,50
ZK-M12-5-2M-2-PUR-S M12 Cable € 23,90
ZK-M12-5-5M-2-PUR-S M12 Cable € 28,60
Models
Type Current Holding Torque Length "A" Weight Options Price Basket Configuration Compare
A
AS2818S0604
Click to open article details
0.67 7.1 51 0.13 € 80,90

AS2818S0604 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-M12-8-2M-1-PUR-S M12 Cable € 24,30
ZK-M12-8-5M-1-PUR-S M12 Cable € 28,90
ZK-M12-8-2M-2-PUR-S M12 Cable € 27,70
ZK-M12-8-5M-2-PUR-S M12 Cable € 32,50
ZK-M12-5-2M-1-PUR-S M12 Cable € 22,60
ZK-M12-5-5M-1-PUR-S M12 Cable € 24,50
ZK-M12-5-2M-2-PUR-S M12 Cable € 23,90
ZK-M12-5-5M-2-PUR-S M12 Cable € 28,60
Data Sheets/3D Data AS2818S0604

 
Technical Data
Resistance per Winding
5.6 Ohm
Inductance per Winding
4 mH
Rotor Inertia
9 gcm²
 
Amount/Price
AS2818S0604
  • 1-4: € 80,90
  • 5-9: € 76,85
  • 10+: € 68,76
Availability[?]
  • 27 in Stock
  • 4 pieces after 16.03.17
 
Configuration
Possible options:
AS2818S0604
AS2818L0604
Click to open article details
0.67 12.7 70 0.22 € 82,40

AS2818L0604 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
ZK-M12-8-2M-1-PUR-S M12 Cable € 24,30
ZK-M12-8-5M-1-PUR-S M12 Cable € 28,90
ZK-M12-8-2M-2-PUR-S M12 Cable € 27,70
ZK-M12-8-5M-2-PUR-S M12 Cable € 32,50
ZK-M12-5-2M-1-PUR-S M12 Cable € 22,60
ZK-M12-5-5M-1-PUR-S M12 Cable € 24,50
ZK-M12-5-2M-2-PUR-S M12 Cable € 23,90
ZK-M12-5-5M-2-PUR-S M12 Cable € 28,60
Data Sheets/3D Data AS2818L0604

 
Technical Data
Resistance per Winding
9.2 Ohm
Inductance per Winding
7.2 mH
Rotor Inertia
18 gcm²
 
Amount/Price
AS2818L0604
  • 1-4: € 82,40
  • 5-9: € 78,28
  • 10+: € 70,04
Availability[?]
  • 33 in Stock
 
Configuration
Possible options:
AS2818L0604
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved