Logo Nanotec
en
  • Engl. US
  • Deutsch
  • Chinese

SMCP33 - Stepper Motor Controllers with Closed Loop/Device Plug-In Card

Description
Technical Data
Dimensions
Software
Troubleshooting
Documentation
Accessories

The competitively priced and flexible SMCP33 plug-in motor controller can be integrated in complex device controllers with little effort. The virtually noise and resonance-free direct control of the stepper motors or BLDC motors via the microcontroller in the dspDrive® procedure can be applied in both open and closed loop operation (current control via encoder) with a minimum of additional development effort.

The motor controller for BLDC motors and stepper motors can be conveniently configured using the Nanopro Windows software. Up to 255 motor controllers can be networked via RS485. The 16digital inputs and outputs as well as the two analog inputs are freely configurable. Entire application programs that are processed autonomously without a higher-level motor controller can be implemented on the motor controller using the integrated Java-based programming language.

Please note: When ordering the evaluation board SMCP33-EVA, you will required matching mating connectors for installation. The connectors can be found under the Accessories tab on this page.

Operating voltage12-48 VDC
Phase currentNominal current 2 A (effective), with heat sink 4 A peak
InterfaceRS485, USB
Operating typePosition, speed, flag position, clock-direction, analog, joystick, torque
Operating mode1/1, 1/2, 1/4, 1/5, 1/8, 1/10, 1/32, 1/64, adaptive
Step frequency0 to 50 kHz in clock-direction mode, 0 to 25 kHz in all other modes
Inputs8 inputs (5 V), 2 analog inputs (-10 – +10 V)
Outputs8 outputs (5 V, max. 20m A TTL)
Position monitoringAutomatic error correction up to 0.9°, only with optical encoder
Current reductionAdjustable 0–100%
Protective circuitOvervoltage, undervoltage and temperature >80°C
Temperature range0 to + 40°C

SMCP33

SMCP33-K

For current software and manual versions please have a look in the archive.

Nanopro
Programmierung
Programming Manual V2.7 from Firmware 25.01.2013 for NanoJ Easy V1.04
Applying 24-V control signals to a motor controller with pure 5-V inputs

The motor controllers SMCI12, SMCI35, SCMI36 and SCMP33 have 5-V inputs. If a 24-V control signal is to be applied, it is essential that a 39kohm (0.25W) resistance be connected in series to each input in use.

Suppression circuit for overcoupling of 24-V control signals

Depending on the cable type, routing and length, an overcoupling onto the neighboring control line may occur with 24-V control signals. In motor controllers with wide range inputs (5–24V), this can cause a second input that is not activated to be recognized as high. To prevent this without having to change the wiring (which can be an involved process), the following suppression circuit can be provided at each input in use. Inputs that are not required can be connected directly to the motor controller ground.

 

Switching of a load or PLC via the outputs of the motor controller/Plug & Drive motor

The motor controllers and Plug & Drive motors have open collector outputs. To switch a load or PLC, you require a relay according to this circuit diagram. The flyback diode is required. Please note the maximum switching current or the maximum voltage of the selected motor controller. You can find this information in the respective manual.

SMCI35: A load/PLC cannot be connected with this motor controller.

The firmware update failed – no more communication

If communication is no longer possible with the motor controller or the motor after a failed firmware update, the firmware can be uploaded manually.

Firmware update for downloading: Firmwareupdate.zip

Please click on the respective product in the list below to download datasheets.

For customer specific shaft and cable modifications please see custom specific solutions and further product information on our FAQ site. You can access the switch mode power supply here.

Type Description PDF Price Basket
Z-K4700/50 Charging Capacitor € 4,10
ZK-RS485-USB Converter € 68,70
ZCPHOFK-MC0,5-5 Connector for Encoder € 3,90
ZCPHOFKC-2,5HC-2 Power Supply € 1,90
ZCPHOFK-MC0,5-12 Connector for I/O € 7,90
ZCEDA345220088 Board Holder € 0,60
ZCEDA345050521202 Mating Connector / Base € 4,30
ZCEDA345240318 Encoding Element € 0,90
Models
Type Max. Operating Voltage Current Options Price Basket
V A
SMCP33
Click to open article details
48 2
€ 94,90

SMCP33 was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Z-K4700/50 Charging Capacitor € 4,10
ZK-RS485-USB Converter € 68,70
ZCPHOFK-MC0,5-5 Connector for Encoder € 3,90
ZCPHOFKC-2,5HC-2 Power Supply € 1,90
ZCPHOFK-MC0,5-12 Connector for I/O € 7,90
ZCEDA345220088 Board Holder € 0,60
ZCEDA345050521202 Mating Connector / Base € 4,30
ZCEDA345240318 Encoding Element € 0,90
Amount/Price
SMCP33
  • 1-4: € 94,90
  • 5-9: € 90,15
  • 10+: € 85,41
Availability[?]
  • 65 in Stock
SMCP33-K
  • 1-4: € 126,70
  • 5-9: € 120,36
  • 10+: € 114,03
Availability[?]
  • 60 in Stock
  • 400 pieces after 18.05.17
 
SMCP33-EVA
Click to open article details
48 2 € 176,80

SMCP33-EVA was added to the basket

For this article the following accessories are available:

Type Description PDF Price Basket
Z-K4700/50 Charging Capacitor € 4,10
ZK-RS485-USB Converter € 68,70
ZCPHOFK-MC0,5-5 Connector for Encoder € 3,90
ZCPHOFKC-2,5HC-2 Power Supply € 1,90
ZCPHOFK-MC0,5-12 Connector for I/O € 7,90
ZCEDA345220088 Board Holder € 0,60
ZCEDA345050521202 Mating Connector / Base € 4,30
ZCEDA345240318 Encoding Element € 0,90
Data Sheets/3D Data SMCP33-EVA

 
Amount/Price
SMCP33-EVA
  • 1-4: € 176,80
  • 5-9: € 167,96
  • 10+: € 159,12
Availability[?]
  • 66 in Stock
 
Request an offer

Nanotec Electronic GmbH & Co. KG, Kapellenstr. 6, 85622 Feldkirchen/Munich, E-Mail: info@nanotec.de Copyright © 1995-2016 by Nanotec Electronic GmbH & Co KG, all rights reserved