PD6-E/-EB Modbus RTU Online Manual

813 Position Deceleration

Function

In this parameter you enter the profile deceleration for the positioning mode Manual Data Input. You can transfer the parameter (signal MDI_dec) directly via the PROFINET telegram 9 or 209.

Object description

Index 032Dh
Object name Position Deceleration
Object Code VARIABLE
Data type N2
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 0000h
Firmware version FIR-v2139-B1020888
Change history

Contents