PD6-E/-EB Modbus RTU Online Manual

810 Target Position

Function

In this parameter you enter the target position for the positioning mode Manual Data Input. You can transfer the parameter (signal MDI_TARPOS) directly via the PROFINET telegram 9 or 209.

Object description

Index 032Ah
Object name Target Position
Object Code VARIABLE
Data type INTEGER32
Savable yes, category: application
Access read / write
PDO mapping no
Allowed values
Preset value 00000000h
Firmware version FIR-v2139-B1020888
Change history

Contents