CL3-E CANopen/USB/Modbus RTU Online Manual

PROFIdrive operating modes

You set the operating mode in parameter 930. Following modes are supported:

  • 0000h (None): No mode is selected. To use the CiA modes or the PDI for example.
  • 0002h (Positioning): In this mode you can use Telegrams 7, 9, 207 and 209.
  • 0003h (Speed Control); In this mode you can use Telegrams 1 and 2.
  • 8000h (Autosetup): Foran autosetup you can use any teleram containing STW1 and ZSW1 and start the austosetup vie Bit 6 of STW1.
  • 8004h (Torque): In this mode you can use telegram 200.

Contents